alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Helsinki

Your Authorized Swagelok Sales and Service Center

VCO® O-Ring Face Seal Fittings

VCO® O-Ring Face Seal Fittings

VCO® O-Ring Face Seal Fittings are engineered for rapid assembly in pipe, tube, and welded systems for general industry, high-pressure, high-purity, and critical vacuum applications. VCO fittings install easily in limited spaces, with no axial clearance required.

Specifications

Pressure Ratings Up to 15 400 psig (1061 bar)
Temperature Ratings Materials Up to 400°F (204°C)
Materials
Bodies, glands, nuts 316 stainless steel
ATW fittings 316L stainless steel
O-rings Fluorocarbon FKM
End Connections
Type Swagelok tube fitting, weld, NPT, male SAE/MS
Size 1/8 to 1 in.
Configurations Glands, bodies, tee unions, straights, elbows, nuts, caps, caps, and plugs

download catalogue 

contact us

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
."