alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Helsinki

Your Authorized Swagelok Sales and Service Center

News

We will be participating in Vaasa Gas Exchange event on 24.3.2022

Published 23.2.2022

Vaasa Gas Exchange 2022

The Vaasa Gas Exchange (VGE) is an international networking event for energy experts, focusing on natural gas and renewable gases in all forms for power generation, transport and shipping. VGE will be held for the fifth time in 2022. VGE is the biggest networking event for the gas industry in the Nordics.

See events website Thursday 24 March - Energy Week


Swagelok has switched to use double certificated stainless steel 316/316L

Published 23.2.2022

haponkestävä teräs standardiliittimiin on nyt kaksoissertifioitu 316/316L materiaaliksi

Swagelok® standard connectors for general industry, made of double-certified 316 / 316L stainless steel from 1.1.2022.

Switching to double-certified material does not affect the shape or function of Swagelok products.

The chemical composition of the double-certified 316 / 316L acid-resistant steel meets the lower carbon content requirement of ASTM 316L acid-resistant steel while achieving the mechanical and chemical properties of both 316 and 316L materials.

Swagelok uses even higher nickel and chromium contents in double-certified 316 / 316L acid-resistant steel, ensuring excellent corrosion resistance while meeting ASTM specifications A479 and A182.