Pipe Fittings
Pipe Fittings
With burr-free internal surfaces and smooth thread flanks, Swagelok pipe fittings are precision manufactured to provide optimum sealing, minimize galling, and provide consistently tight-fitting installations.
Specifications
Pressure Ratings | Up to 20 000 psig (1,378 bar) |
Temperature Ratings | Up to 1000° F (537° C) |
Material | 316 stainless steel, brass, carbon steel |
End Connections | |
Types | NPT, ISO/BSP, SAE threads |
Sizes | 1/16 to 1 in. |
Configurations | Pipe nipples, adapter and gaskets, reducing bushing and reducers, couplings, elbows, tees, crosses, union ball joints, caps, and plugs |
Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.